JAJSLQ8A September 2021 – December 2021 SN74LXC1T45
PRODUCTION DATA
Figure 8-2 shows the inputs and outputs to this device that have negative clamping diodes.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative voltage and output voltage ratings may be exceeded if the input and output clamp current ratings are observed.