JAJSKZ9B December 2019 – March 2021 SN74LXCH8T245
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes as depicted in Figure 8-3.
Voltages beyond the values specified in Section 6.1 table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.