over operating free-air temperature range (unless otherwise noted) (1)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage(2) |
–0.5 |
7 |
V |
VI |
Input voltage range |
|
±15 |
V |
VID |
Differential input voltage(3) |
|
±15 |
v |
VO |
Output voltage range(2) |
–0.5 |
5.5 |
V |
IOL |
Low-level output current |
|
50 |
mA |
|
Continuous total dissipation |
See Dissipation Ratings |
TJ |
Operating free-air temperature range |
0 |
70 |
°C |
Tstg |
Storage temperature range |
–65 |
150 |
°C |
|
Lead temperature 1,6 mm (1/16 inch) from case for 10 s |
|
260 |
°C |
(1) Stresses beyond those listed under "absolute maximum ratings"
may cause permanent damage to the device. These are stress ratings only, and
functional operation of the device at these or any other conditions beyond those
indicated under "recommended operating conditions" is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltage values, except differential input voltage, are with
respect to the network ground terminal.
(3) Differential input voltage is measured at the noninverting input
with respect to the corresponding inverting input.