JAJSP93C June 1984 – October 2022 SN75176A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | VID = –1.5 V to 1.5 V, See Figure 7-6 | 21 | 35 | ns | ||
tPHL | Propagation delay time, high-to-low-level output | 23 | 35 | ns | |||
tPZH | Output enable time to high level | See Figure 7-7 | 10 | 30 | ns | ||
tPZL | Output enable time to low level | 12 | 30 | ns | |||
tPHZ | Output disable time from high level | See Figure 7-7 | 20 | 35 | ns | ||
tPLZ | Output disable time from low level | 17 | 25 | ns |