JAJSSZ5G March 1993 – February 2024 SN65C1168 , SN75C1167 , SN75C1168
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | See Figure 6-5 | 9 | 17 | 27 | ns |
tPHL | Propagation delay time, high- to low-level output | 9 | 17 | 27 | ns | |
tTLH | Transition time, low- to high-level output | VIC = 0V, See Figure 6-5 | 4 | 9 | ns | |
tTHL | Transition time, high- to low-level output | 4 | 9 | ns | ||
tPZH | Output enable time to high level | RL = 1kW, See Figure 6-6 | 13 | 22 | ns | |
tPZL | Output enable time to low level | 13 | 22 | ns | ||
tPHZ | Output disable time from high level | 13 | 22 | ns | ||
tPLZ | Output disable time from low level | 13 | 22 | ns |