JAJSM53B December 2005 – June 2021 SN65C3232E , SN75C3232E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Maximum data
rate (see Figure 7-1) | RL = 3 kΩ, One DOUT switching | CL = 250 pF, | VCC = 3 V to 4.5 V | 1000 | kbit/s | |||
CL = 1000 pF, | VCC = 3.5 V to 5.5 V | 1000 | ||||||
tsk(p) | Pulse skew(2) | CL = 150 pF to 2500 pF, RL = 3 kΩ to 7 kΩ, See Figure 7-2 | 300 | ns | ||||
SR(tr) | Slew rate, transition region (see Figure 7-1) | RL = 3 kΩ to 7 kΩ, CL = 150 pF to 1000 pF, VCC = 3.3 V | 14 | 150 | V/μs |