JAJSM53B December 2005 – June 2021 SN65C3232E , SN75C3232E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
Supply voltage | VCC = 3.3 V | 3 | 3.3 | 3.6 | V | ||
VCC = 5 V | 4.5 | 5 | 5.5 | ||||
VIH | Driver high-level input voltage | DIN | VCC = 3.3 V | 2 | V | ||
VCC = 5 V | 2.4 | ||||||
VIL | Driver low-level input voltage | DIN | 0.8 | V | |||
VI | Driver input voltage | DIN | 0 | 5.5 | V | ||
Receiver input voltage | –25 | 25 | |||||
TA | Operating free-air temperature | SN65C3232E | –40 | 85 | °C | ||
SN75C3232E | 0 | 70 |