JAJSPZ7E november 2002 – march 2023 SN65HVD08 , SN75HVD08
PRODUCTION DATA
INPUT | ENABLE | OUTPUTS | |
---|---|---|---|
D | DE | A | B |
H L X Open | H H L H | H L Z H | L H Z L |
DIFFERENTIAL INPUTS | ENABLE(1) | OUTPUT(1) |
---|---|---|
VID = VA - VB | RE | R |
VID≤ -0.2 V -0.2 V < VID < -0.01 V -0.01 V ≤ VID X Open Circuit Short Circuit | L L L H L L | L ? H Z H H |