JAJSUB7G October 2000 – April 2024 SN65LBC174A , SN75LBC174A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIK | Input clamp voltage | II = -18 mA | –1.5 | –0.77 | V | ||
| VO | Open-circuit output voltage | Y or Z, No load | 0 | VCC | V | ||
| |VOD(SS)| | Steady-state differential output voltage magnitude(2) | No load (open circuit) | 3 | VCC | V | ||
| RL = 54Ω, See Figure 6-1 | 1 | 1.6 | 2.5 | ||||
| With common-mode loading, See Figure 6-2 | 1 | 1.6 | 2.5 | ||||
| ΔVOD(SS) | Change in steady-state differential output voltage between logic states | See Figure 6-1 | –0.1 | 0.1 | V | ||
| VOC(SS) | Steady-state common-mode output voltage | See Figure 6-3 | 2 | 2.4 | 2.8 | V | |
| ΔVOC(SS) | Change in steady-state common-mode output voltage between logic states | See Figure 6-3 | –0.02 | 0.02 | V | ||
| II | Input current | A, EN | –50 | 50 | μA | ||
| IOS | Short-circuit output current | VTEST = -7V to 12V, See Figure 6-7 | VI = 0V | –200 | 200 | mA | |
| VI = VCC | |||||||
| IOZ | High-impedance-state output current | EN at 0V | –50 | 50 | μA | ||
| IO(OFF) | Output current with power off | VCC = 0V | –10 | 10 | |||
| ICC | Supply current | VI = 0V or VCC, No load | All drivers enabled | 23 | mA | ||
| All drivers disabled | 1.5 | ||||||
| CIN | Input Capacitance | A inputs | 13 | pF | |||
| EN inputs | 21 | pF | |||||