JAJSUB7G October 2000 – April 2024 SN65LBC174A , SN75LBC174A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| VALUE / UNIT | |||
|---|---|---|---|
| Supply voltage range, VCC(2) | –0.3 V to 6 V | ||
| Voltage range at any bus (DC) | –10 V to 15 V | ||
| Voltage range at any bus (transient pulse through 100 Ω, see Figure 6-8) | –30 V to 30 V | ||
| Input voltage range at any A or EN terminal, VI | –0.5 V to VCC + 0.5 V | ||
| Electrostatic discharge | Human body model (3) | Y, Z, and GND | ±12 kV |
| All pins | ±5 kV | ||
| Charged-device model (4) | All pins | ±1 kV | |
| Storage temperature range, Tstg | –65°C to 150°C | ||
| Continuous power dissipation | See Dissipation Rating Table | ||