JAJSPH0G May 2000 – February 2023 SN65LBC176A , SN75LBC176A
PRODUCTION DATA
TIA/EIA-485-A defines a maximum signaling rate as that in which the transition time of the voltage transition of a logic-state change remains less than or equal to 30% of the bit length. Transition times of greater length perform quite well even though they do not meet the standard definition.