JAJSPH0G May 2000 – February 2023 SN65LBC176A , SN75LBC176A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = –8 mA | 0.2 | V | ||||
VIT– | Negative-going input threshold voltage | IO = 8 mA | –0.2 | V | ||||
Vhys | Hysteresis voltage (VIT + - VIT -) | 50 | mV | |||||
VIK | Enable-input clamp voltage | II = - 18 mA | –1.5 | –0.8 | V | |||
VOH | High-level output voltage | VID = 200 mV, | IOH = –8 mA, | See Figure 6-6 | 4 | 4.9 | V | |
VOL | Low-level output voltage | VID = –200 mV, | IOH = 8 mA, | See Figure 6-6 | 0.1 | 0.8 | V | |
IOZ | High-impedance-state output current | VO = 0 to VCC | SN65LBC176AQ | –10 | 10 | μA | ||
SN65LBC176A, SN75LBC176A | –1 | 1 | ||||||
II | Bus input current | VIH = 12 V, | VCC = 5 V | Other input at 0 V | 0.4 | 1 | mA | |
VIH = 12 V, | VCC = 0 | 0.5 | 1 | |||||
VIH = –7 V, | VCC = 5 V | –0.8 | –0.4 | |||||
VIH = –7 V, | VCC = 0 | –0.8 | –0.3 | |||||
IIH | High-level enable-input current | VIH = 2 V | –100 | μA | ||||
IIL | Low-level enable-input current | VIL = 0.8 V | –100 | μA | ||||
ICC | Supply current | VI = 0 or VCC, No load |
Receiver enabled and driver disabled | 4 | 7 | mA | ||
Receiver disabled and driver disabled | 0.4 | 0.7 | ||||||
Receiver enabled and driver enabled | 8.5 | 15 |