JAJSPH0G May 2000 – February 2023 SN65LBC176A , SN75LBC176A
PRODUCTION DATA
NO | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | R | O | Receive data output |
2 | RE | I | Receiver enable, active low |
3 | DE | I | Driver enable, active high |
4 | D | I | Driver data input |
5 | GND | GND | Device ground |
6 | A | I/O | Bus I/O port, A (complementary to B) |
7 | B | I/O | Bus I/O port, B(complementary to A) |
8 | VCC | P | 5 V Supply Pin |