JAJSPH0G May 2000 – February 2023 SN65LBC176A , SN75LBC176A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA | –1.5 | –0.8 | V | |||
| VOD | | Differential output voltage | IO = 0 | SN65LBC176AQ | 1.5 | 4 | 6 | V | |
SN65LBC176A, SN75LBC176A | 4 | |||||||
RL = 54 Ω, | See Figure 6-1 | SN65LBC176AQ | 0.9 | 1.5 | 6 | V | ||
SN65LBC176A | 1 | 1.5 | 3 | |||||
SN75LBC176A | 1.1 | 1.5 | 3 | |||||
Vtest = –7 to 12 V, | See Figure 6-2 | SN65LBC176AQ | 0.9 | 1.5 | 6 | V | ||
SN65LBC176A | 1 | 1.5 | 3 | |||||
SN75LBC176A | 1.1 | 1.5 | 3 | |||||
Δ|VOD| | Change in magnitude of differential output voltage | See Figure 6-1 and Figure 6-2 | –0.2 | 0.2 | V | |||
VOC(SS) | Steady-state common-mode output voltage | See Figure 6-1 | SN65LBC176AQ | 1.8 | 2.4 | 3 | V | |
SN65LBC176A, SN75LBC176A | 1.8 | 2.4 | 2.8 | |||||
ΔVOC(SS) | Change in steady-state common-mode output voltage | SN65LBC176AQ | –0.2 | 0.2 | V | |||
SN65LBC176A, SN75LBC176A | –0.1 | 0.1 | ||||||
IOZ | High-impedance output current | See receiver input currents | ||||||
IIH | High-level enable input current | VI = 2 V | –100 | μA | ||||
IIL | Low-level enable input current | VI = 0.8 V | –100 | μA | ||||
IOS | Short-circuit output current | –7 V ≤ VO ≤ 12 V | –250 | 250 | mA | |||
ICC | Supply current | VI = 0 or VCC, No load |
Receiver disabled and driver enabled | 5 | 9 | mA | ||
Receiver disabled and driver disabled | 0.4 | 0.7 | ||||||
Receiver enabled and driver enabled | 8.5 | 15 |