JAJSPH0G May 2000 – February 2023 SN65LBC176A , SN75LBC176A
PRODUCTION DATA
VALUE | UNIT | ||
---|---|---|---|
Supply voltage, VCC(2) | –0.3 to 6 | V | |
Voltage range at any bus terminal (A or B) | –10 to 15 | V | |
Input voltage, VI (D, DE, R, or RE) | –0.3 to VCC + 0.5 | V | |
Electrostatic discharge: | Bus terminals and GND, Class 3, A: (3) | 12 | kV |
Bus terminals and GND, Class 3, B: (3) | 400 | V | |
All terminals, Class 3, A | 3 | kV | |
All terminals, Class 3, B | 400 | V | |
Continuous total power dissipation(4) | See Dissipation Rating Table | ||
Storage temperature range, Tstg | –65 to 150 | °C |