JAJSPH1E May 2000 – January 2023 SN65LBC179A , SN75LBC179A
PRODUCTION DATA
DRIVER | RECEIVER | ||||
---|---|---|---|---|---|
INPUT D |
OUTPUTS(1) | DIFFERENTIAL INPUTS A – B |
OUTPUT
R |
||
Y | Z | VID ≥ 0.2 V | H | ||
H | H | L | -0.2 V < VID < 0.2 V | ? | |
L | L | H | VID ≤ -0.2 V | L | |
OPEN | H | L | Open circuit | H |