JAJSPH2E May 2000 – January 2023 SN65LBC180A , SN75LBC180A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = –18 mA | –1.5 | –0.8 | V | ||
|VOD| | Differential output voltage magnitude | RL = 54 Ω, See Figure 6-1 |
SN65LBC180A | 1 | 1.5 | 3 | V |
SN75LBC180A | 1.1 | 1.5 | 3 | ||||
RL = 60 Ω, See Figure 6-2 |
SN65LBC180A | 1 | 1.5 | 3 | V | ||
SN75LBC180A | 1.1 | 1.5 | 3 | ||||
Δ| VOD | | Change in magnitude of differential output voltage(2) | See Figure 6-1 and Figure 6-2 | –0.2 | 0.2 | V | ||
VOC(ss) | Steady-state common-mode output voltage | See Figure 6-1 | 1.8 | 2.4 | 2.8 | V | |
ΔVOC | Change in steady-state common-mode output voltage(2) | –0.1 | 0.1 | V | |||
IO | Output current with power off | VCC = 0 , | VO = –7 V to 12 V | –10 | 10 | μA | |
IIH | High-level input current | VI = 2 V | –100 | μA | |||
IIL | Low-level input current | VI = 0.8 V | –100 | μA | |||
IOS | Short-circuit output current | –7 V ≤ VO ≤ 12 V | –250 | ±70 | 250 | mA | |
ICC | Supply current | VI = 0 or VCC, No load |
Receiver disabled and driver enabled | 5.5 | 9 | mA | |
Receiver disabled and driver disabled | 0.5 | 1 | |||||
Receiver enabled and driver enabled | 8.5 | 15 |