JAJSVG9 October 2024 SN75LVPE3101
PRODUCTION DATA
Next to Shutdown mode, the Disconnect mode is the lowest power state of the SN75LVPE3101. The SN75LVPE3101 enters Disconnect mode when exiting Shutdown mode. In the Disconnect state, the SN75LVPE3101 periodically checks for far-end receiver termination on both TX1 and TX2. When the far-end receiver termination is detected on both ports, the SN75LVPE3101 transitions to Active mode.