JAJSVG9 October 2024 SN75LVPE3101
PRODUCTION DATA
With a linear equalizer, the SN75LVPE3101 can electrically shorten a particular channel allowing for longer run lengths.
Figure 6-1 Linear
EqualizerWith a SN75LVPE3101, a longer trace can be made to have similar insertion loss as a shorter trace. For example, a long trace of X + Y inches can be made to have similar loss characteristics of a shorter trace of X inches.
The receiver equalization level for each channel is determined by the state of the CHx_EQ1 and CHx_EQ2 pins, where x = 1 or 2.
| EQ SETTING # | CHx_EQ2 PIN LEVEL | CHx_EQ1 PIN LEVEL | EQ GAIN at 2.5 GHz / 4 GHz/ 5 GHz (dB) |
|---|---|---|---|
| 1 | 0 | 0 | 1.0 / 2.3 / 3.6 |
| 2 | 0 | R | 2.1 / 4.0 / 5.5 |
| 3 | 0 | F | 3.0 / 5.2 / 6.8 |
| 4 | 0 | 1 | 4.0 / 6.4 / 8.1 |
| 5 | R | 0 | 4.6 / 7.2 / 9.0 |
| 6 | R | R | 5.5 / 8.2 / 10.0 |
| 7 | R | F | 6.2 / 9.0 / 10.8 |
| 8 | R | 1 | 6.9 / 9.8 / 11.6 |
| 9 | F | 0 | 7.3 / 10.2 / 11.9 |
| 10 | F | R | 7.9 / 10.9 / 12.6 |
| 11 | F | F | 8.4 / 11.4 / 13.1 |
| 12 | F | 1 | 9.0 / 12.0 / 13.7 |
| 13 | 1 | 0 | 9.4 / 12.3 / 14.1 |
| 14 | 1 | R | 9.9 / 12.8 / 14.6 |
| 15 | 1 | F | 10.3 / 13.2 / 14.9 |
| 16 | 1 | 1 | 10.7 / 13.6 / 15.3 |