JAJSVG9 October 2024 SN75LVPE3101
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDIFF_DLY | Differential propagation delay | VCC = 3.0V; EN = 1 | 150 | ps | ||
tPWRUP_ACTIVE | Time from assertion of EN to device active and performing Rx. Detect on both ports | VCC = 3.0V; EN = 1 | 8 | ms | ||
tTX_RISE_FALL | Transmitter rise/fall time | VCC = 3.3V; EN = 1; 10Gbps; 20% to 80% of differential output; 1200mVpp linear range setting; Fast Input rise/fall time | 27 | ps | ||
tRF_MISMATCH | Transmitter rise/fall mismatch | VCC = 3.3V; EN = 1; 10Gbps; 20% to 80% of differential output; 1200mVpp linear range setting; 1000mVpp VID | 0.6 | ps | ||
tTX_DJ | Transmitter residual deterministic jitter | VCC = 3.3V; EN = 1; 10Gbps; 1200mVpp linear range setting; Input channel loss of 12dB; Output channel loss of 1.5dB; Optimized EQ | 0.05 | UI |