JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
The SN75LVPE3410 can be used in server or motherboard applications to boost transmit and receive signals to increase the reach of the host or root complex processor to PCI Express slots or connectors. The following design recommendations can be used in any lane configuration. Figure 8-2 shows a simplified schematic for x4 configuration.