JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
The SN75LVPE3410 receivers feature a continuous-time linear equalizer (CTLE) that applies high-frequency boost and low-frequency attenuation to help equalize the frequency-dependent insertion loss effects of the passive channel. Table 7-1 shows available equalization boost through EQ0_ADDR0 and EQ1_ADDR1 control pins, when in Pin Control mode (EN_SMB = L0).
EQUALIZATION SETTING | TYPICAL EQ BOOST | ||
---|---|---|---|
INDEX | EQ1_ADDR1 | EQ0_ADDR0 | at 4 GHz |
0 | L0 | L0 | –0.3 |
1 | L0 | L1 | 0.4 |
2 | L0 | L2 | 3.3 |
3 | L0 | L3 | 3.8 |
4 | L1 | L0 | 4.9 |
5 | L1 | L1 | 5.2 |
6 | L1 | L2 | 5.4 |
7 | L1 | L3 | 6.5 |
8 | L2 | L0 | 6.7 |
9 | L2 | L1 | 7.7 |
10 | L2 | L2 | 8.7 |
11 | L2 | L3 | 9.1 |
12 | L3 | L0 | 9.4 |
13 | L3 | L1 | 10.3 |
14 | L3 | L2 | 10.6 |
15 | L3 | L3 | 11.8 |
The equalization of the device can also be set by writing to SMBus/I2C registers in target mode.