JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
The SN75LVPE3410 has six (GAIN, VOD, EQ1_ADDR1, EQ0_ADDR0, EN_SMB, and RX_DET) 4-level inputs pins that are used to control the device. These 4-level inputs use a resistor divider to help set the four levels and provide a wider range of control settings. External resistors must be of 10% tolerance or better.
LEVEL | SETTING |
---|---|
L0 | 1 kΩ to GND |
L1 | 13 kΩ to GND |
L2 | F (Float) |
L3 | 59 kΩ to GND |