JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
The device is in normal operation with PCIe state machine enabled by RX_DET = L0/L1/L2. In this mode PWDN1/PWDN2 pins are driven low in a system (for example, by PCIE connector PRSNTx# or fundamental reset PERST# signal). In this mode, the SN75LVPE3410 redrivers and equalizes PCIe RX or TX signals to provide better signal integrity.