JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
The SN75LVPE3410 is a four-channel multi-rate linear repeater with integrated signal conditioning. The four channels operate independently from one another. Each channel includes a continuous-time linear equalizer (CTLE) and a linear output driver, which together compensate for a lossy transmission channel between the source transmitter and the final receiver. The linearity of the data path is specifically designed to preserve any transmit equalization while keeping receiver equalization effective.
The SN75LVPE3410 can be configured two different ways:
Pin Mode – device control configuration is done solely by strap pins. Pin mode is expected to be good enough for many system implementation needs.
SMBus/I2C Target Mode - provides most flexibility. Requires a SMBus/I2C controller device to configure SN75LVPE3410 through writing to its target address.