JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
If EN_SMB = L3 (SMBus / I2C control mode), the SN75LVPE3410 is configured through a standard I2C or SMBus interface that may operate up to 400 kHz. The target address of the SN75LVPE3410 is determined by the pin strap settings on the EQ1_ADDR1 and EQ0_ADDR0 pins. The device can be configured for best signal integrity and power settings in the system using the I2C or SMBus interface. The sixteen possible target addresses (8-bit) for the SN75LVPE3410 are provided in Table 7-5.
EQ1_ADDR1 PIN LEVEL | EQ0_ADDR0 PIN LEVEL | 8-BIT WRITE ADDRESS (HEX) | 7-BIT ADDRESS (HEX) |
---|---|---|---|
L0 | L0 | 0x30 | 0x18 |
L0 | L1 | 0x32 | 0x19 |
L0 | L2 | 0x34 | 0x1A |
L0 | L3 | 0x36 | 0x1B |
L1 | L0 | 0x38 | 0x1C |
L1 | L1 | 0x3A | 0x1D |
L1 | L2 | 0x3C | 0x1E |
L1 | L3 | 0x3E | 0x1F |
L2 | L0 | 0x40 | 0x20 |
L2 | L1 | 0x42 | 0x21 |
L2 | L2 | 0x44 | 0x22 |
L2 | L3 | 0x46 | 0x23 |
L3 | L0 | 0x48 | 0x24 |
L3 | L1 | 0x4A | 0x25 |
L3 | L2 | 0x4C | 0x26 |
L3 | L3 | 0x4E | 0x27 |