JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN_SMB | 2 | I, 4-level | Four-level control input used to select
SMBus/I2C or Pin control. L0: Pin mode L1: RESERVED L2: RESERVED L3: I2C or SMBus Target Mode |
EQ0_ADDR0 | 7 | I, 4-level | The 4-Level Control Input pins of SN75LVPE3410 is provided in Table 7-4. In I2C or SMBus Mode (EN_SMB = L3), the pins are used to set the I2C or SMBus address of the device. The pin state is read on power up and decoded is provided in Table 7-5. In Pin mode (EN_SMB = L0), the pins are decoded at power up to control the CTLE boost setting as provided in Table 7-1. |
EQ1_ADDR1 | 6 | I, 4-level | |
GAIN | 5 | I, 4-level | Sets DC gain of CTLE at power up. L0: Reserved L1: Reserved L2: 0 dB (recommended) L3: 3.5 dB |
GND | EP | P | EP is the Exposed Pad at the bottom of the WQFN package. It is used as the GND return for the device. The EP should be connected to one or more ground planes through low resistance path. A via array provides a low impedance path to GND, and also improves thermal dissipation. |
NC | 1, 14, 15, 27, 28 | — | No connect |
PWDN1 | 21 | I, 3.3 V LVCMOS | Two-level logic controlling the operating state of
the redriver. The pin triggers PCIe Rx detect state machine when
toggled. High: Power down for channels 0 and 1 Low: Power up, normal operation for channels 0 and 1. |
PWDN2 | 25 | I, 3.3 V LVCMOS | Two-level logic controlling the operating state of
the redriver. The pin triggers PCIe Rx detect state machine when
toggled. High: Power down for channels 2 and 3 Low: Power up, normal operation for channels 2 and 3. |
RSVD1 | 8 | — | RESERVED. Can be left unconnected or pulled up to VDD with 4.7k resistor. |
RSVD2 | 22 | — | RESERVED. The pin must be pulled high to VDD with external 4.7k resistor. |
RSVD3 | 24 | — | Reserved use for TI. The pin must be left floating (NC). |
RX_DET | 26 | I, 4-level | The RX_DET pin controls the receiver detect function. Depending on the input level, a 50 Ω or >50 kΩ termination to the power rail is enabled. More information is provided in Table 7-3. |
RX0N | 30 | I | Inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 0. |
RX0P | 29 | I | Non-inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 0. |
RX1N | 33 | I | Inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 1. |
RX1P | 32 | I | Non-inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 1. |
RX2N | 37 | I | Inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 2. |
RX2P | 36 | I | Non-inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 2. |
RX3N | 40 | I | Inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 3. |
RX3P | 39 | I | Non-inverting differential inputs to the equalizer. An on-chip, 100 Ω termination resistor connects RXP to RXN. Channel 3. |
SCL | 3 | I/O, 3.3 V LVCMOS, open drain | SMBus / I2C clock input / open-drain output. External 1 kΩ to 5 kΩ pullup resistor is required as per SMBus / I2C interface standard. This pin is 3.3 V tolerant. |
SDA | 4 | I/O, 3.3 V LVCMOS, open drain | SMBus / I2C data input / open-drain clock output. External 1 kΩ to 5 kΩ pullup resistor is required as per SMBus interface standard. This pin is 3.3 V tolerant. |
TX0N | 19 | O | Inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 0. |
TX0P | 20 | O | Non-inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 0. |
TX1N | 16 | O | Inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 1. |
TX1P | 17 | O | Non-inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 1. |
TX2N | 12 | O | Inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 2. |
TX2P | 13 | O | Non-inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 2. |
TX3N | 9 | O | Inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 3. |
TX3P | 10 | O | Non-inverting 50 Ω driver outputs. Compatible with AC-coupled differential inputs. Also used for RX detection at power up. Channel 3. |
VDD | 31, 34, 35, 38 | P | Power supply pins. VDD = 3.3 V ±10%. The VDD pins on this device should be connected through a low-resistance path to the board VDD plane. Typical supply decoupling consists of a 0.1 µF capacitor per VDD pin and one 1.0 µF bulk capacitor per device. |
VOD | 23 | I, 4-level | Sets TX VOD setting at power up. L0: –6 dB L1: –3.5 dB L2: 0 dB (recommended) L3: –1.5 dB |
VREG | 11, 18 | P | Internal voltage regulator output. Must add decoupling caps of 0.1 µF near each pin. The regulator is only for internal use. Do not use to power any external components. Do not route the signal beyond the decoupling capacitors on board. |