JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDDABSMAX | Supply Voltage (VDD) | –0.5 | 4.0 | V |
VIOCMOS,ABSMAX | 3.3 V LVCMOS and Open Drain I/O voltage | –0.5 | 4.0 | V |
VIO4LVL,ABSMAX | 4-level Input I/O voltage | –0.5 | 2.75 | V |
VIOHS-RX,ABSMAX | High-speed I/O voltage (RXnP, RXnN) | –0.5 | 3.2 | V |
VIOHS-TX,ABSMAX | High-speed I/O voltage (TXnP, TXnN) | –0.5 | 2.75 | V |
TJ,ABSMAX | Junction temperature | 150 | °C | |
Tstg | Storage temperature range | –65 | 150 | °C |