JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Receiver | ||||||
RLRX-DIFF | Input differential return loss with minimal channel in TI evaluation board | 50 MHz to 1.25 GHz | -22 | dB | ||
1.25 GHz to 2.5 GHz | -19 | dB | ||||
2.5 GHz to 4.0 GHz | -17 | dB | ||||
RLRX-CM | Input common-mode return loss with minimal channel in TI evaluation board | 50 MHz to 2.5 GHz | -18 | dB | ||
2.5 GHz to 4.0 GHz | -13 | dB | ||||
XTRX | Receive-side pair-to-pair isolation | Minimum pair-to-pair isolation (SDD21) between two adjacent receiver pairs from 10 MHz to 4 GHz. | -50 | dB | ||
GAIN | CTLE block DC gain | Ratio at GAIN = L3 and GAIN = L2, with low frequency CK | 3.0 | dB | ||
Transmitter | ||||||
VODL0-L2 | Ratio of VOD gain L0 to L2 | GAIN = L2, with low frequency CK | -6 | dB | ||
VODL1-L2 | Ratio of VOD gain L1 to L2 | GAIN = L2, with low frequency CK | -3.5 | dB | ||
VODL3-L2 | Ration of VOD gain L3 to L2 | GAIN = L2, with low frequency CK | -1.5 | dB | ||
RLTX-DIFF | Output differential return loss with minimal channel in TI evaluation board | 50 MHz to 1.25 GHz | -22 | dB | ||
1.25 GHz to 2.5 GHz | -20 | dB | ||||
2.5 GHz to 4.0 GHz | -18 | dB | ||||
RLTX-CM | Output Common-mode return loss with minimal channel in TI evaluation board | 50 MHz to 2.5 GHz | -13 | dB | ||
2.5 GHz to 4.0 GHz | -15 | dB | ||||
XTTX | Transmit-side pair-to-pair isolation | Minimum pair-to-pair isolation (SDD21) between two adjacent transmitter pairs from 10 MHz to 4 GHz. | -50 | dB | ||
Device Datapath | ||||||
TPLHD/PHLD | Input-to-output latency (propagation delay) through a channel | Measured by observing propagation delay during either Low-to-High or High-to-Low transition | 70 | 90 | ps | |
LTX-SKEW | Lane-to-Lane Output Skew | Measured between any two lanes within a single transmitter | 20 | ps | ||
EQGAIN4G | High-frequencyuency EQ boost at 4 GHz | Measured with maximum CTLE setting and maximum BW setting (EQ1 = L3, EQ0 = L3). Boost is defined as the gain at 4 GHz relative to 100 MHz. | 12 | dB | ||
DCGAINVAR,max | Maximum AC/DC gain variation | VOD=L2, GAIN=L2, min EQ setting | -2.5 | 2.5 | dB | |
LINEARITY | The output AC/DC linearity | VOD = L2. | 800 | mVpp |