JAJSQG7 june 2023 SN75LVPE3410
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Target Mode | ||||||
TSDA-HD | Data hold time | 0 | ns | |||
TSDA-SU | Data setup time | 100 | ns | |||
TSDA-R | SDA rise time, read operation | Pull-up resistor = 1 kΩ, Cb = 50 pF | 120 | ns | ||
TSDA-F | SDA fall time, read operation | Pull-up resistor = 1 kΩ, Cb = 50 pF | 10 | ns |