SBFS023C June 2003 – December 2016 SRC4190
PRODUCTION DATA.
Place power supply decoupling capacitors as close to the supply pins as possible to minimize noise on device supplies. TI recommends values of 10 µF and 0.1 µF for these capacitors.
With high frequency clocks being input or produced on the digital interface pins, reflections can become an issue, causing system noise. A series resistor in the tens of ohms can be placed on each trace to minimize reflections.