SBFS023C June 2003 – December 2016 SRC4190
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BCKI | 5 | Input and Output | Input port bit clock I/O |
BCKO | 25 | Input and Output | Output port bit clock I/O |
BYPAS | 9 | Input | ASRC bypass control input (active high) |
DGND | 8, 21 | Ground | Digital ground |
IFMT0 | 10 | Input | Input port data format control input |
IFMT1 | 11 | Input | Input port data format control input |
IFMT2 | 12 | Input | Input port data format control input |
LGRP | 1 | Input | Low group delay control input (active high) |
LRCKI | 6 | Input and Output | Input port left and right word clock I/O |
LRCKO | 24 | Input and Output | Output port left and right word clock I/O |
MODE0 | 26 | Input | Serial port mode control input |
MODE1 | 27 | Input | Serial port mode control input |
MODE2 | 28 | Input | Serial port mode control input |
MUTE | 14 | Input | Output mute control input (active high) |
NC | 3 | — | No connection |
OFMT0 | 19 | Input | Output port data format control input |
OFMT1 | 18 | Input | Output port data format control input |
OWL0 | 17 | Input | Output port data word length control input |
OWL1 | 16 | Input | Output port data word length control input |
RCKI | 2 | Input | Reference clock input |
RDY | 15 | Output | ASRC ready status output (active low) |
RST | 13 | Input | Reset input (active low) |
SDIN | 4 | Input | Audio serial data input |
SDOUT | 23 | Output | Audio serial data output |
TDMI | 20 | Input | TDM data input. Connect to DGND when not in use. |
VDD | 22 | Power | Digital core supply, 3.3 V |
VIO | 7 | Power | Digital I/O supply, 1.65 V to VDD |