JAJSNO8A January 2022 – October 2024 TAA5242
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ADC PERFORMANCE FOR INPUT RECORDING | |||||||
Differential input full-scale AC signal voltage | AC-coupled input | 2 | VRMS | ||||
Single-ended input full-scale AC signal voltage | AC-coupled input | 1 | VRMS | ||||
SNR | Signal-to-noise ratio, A-weighted(1)(2) | INx differential AC-coupled input and AC signal shorted to ground | 119 | dB | |||
SNR | Signal-to-noise ratio, A-weighted(1)(2) | INx differential DC-coupled input and AC signal shorted to ground, in High Common Mode Tolerance Mode (MD5-MD4 = 2'b01) | 112 | dB | |||
SNR | Signal-to-noise ratio, A-weighted(1)(2) | INx differential AC-coupled input and AC signal shorted to ground, AVDD = 1.8V | 113 | dB | |||
INx differential DC-coupled input and AC signal shorted to ground, in High Common Mode Tolerance Mode (MD5-MD4 = 2'b01), AVDD = 1.8V | 105 | ||||||
DR | Dynamic range, A-weighted(2) | INx differential AC-coupled input and –60dBFS AC signal input | 119 | dB | |||
INx differential DC-coupled input and –60dBFS AC signal input, in High Common Mode Tolerance Mode (MD5-MD4 = 2'b01) | 112 | ||||||
DR | Dynamic range, A-weighted(2) | INx differential AC-coupled input and –60dBFS AC signal input, AVDD = 1.8V | 113 | dB | |||
INx differential DC-coupled input and –60dBFS AC signal input, in High Common Mode Tolerance Mode (MD5-MD4 = 2'b01), AVDD = 1.8V | 105 | ||||||
THD+N | Total harmonic distortion(2) | INx differential AC-coupled input and –1dBFS AC signal input | –98 | dB | |||
INx differential DC-coupled input and –1dB full-scale AC signal input, in High Common Mode Tolerance Mode (MD5-MD4 = 2'b01) | –98 | ||||||
ADC OTHER PARAMETERS | |||||||
AC Input impedance | Input pins INxP or INxM | 5 | kΩ | ||||
Output data sample rate | 8 | 192 | kHz | ||||
Output data sample word length | Pin Selectable | 24 | 32 | Bits | |||
Digital high-pass filter cutoff frequency | First-order IIR filter, –3dB point (Pin Selectable) | 1 | 12 | Hz | |||
Interchannel isolation | –1dBFS AC signal line-in differential input to non-measurement channel | –134 | dB | ||||
Interchannel gain mismatch | –6dBFS AC signal line-in differential input, 1kHz sinusoidal signal | ±0.1 | dB | ||||
Interchannel phase mismatch | –6dBFS AC signal line-in differential input, 1kHz sinusoidal signal | ±0.01 | Degrees | ||||
PSRR | Power-supply rejection ratio | 100mVPP, 1kHz sinusoidal signal on AVDD, differential input | 120 | dB | |||
MICROPHONE BIAS | |||||||
MICBIAS noise | Bandwidth = 20Hz to 20kHz, A-weighted, 1µF capacitor between MICBIAS and VSS (thermal pad) | 2 | µVRMS | ||||
MICBIAS voltage | AVDD = 1.8V | 1.375 | V | ||||
AVDD = 3.3V | 2.75 | ||||||
DIGITAL I/O | |||||||
VIL | Low-level digital input logic voltage threshold | All digital pins, IOVDD 1.8V operation | –0.3 | 0.35 × IOVDD | V | ||
All digital pins, IOVDD 3.3V operation | –0.3 | 0.8 | |||||
VIH | High-level digital input logic voltage threshold | All digital pins, IOVDD 1.8V operation | 0.65 × IOVDD | IOVDD + 0.3 | V | ||
All digital pins, IOVDD 3.3V operation | 2 | IOVDD + 0.3 | |||||
VOL | Low-level digital output voltage | All digital pins, IOL = –2 mA, IOVDD 1.8V operation | 0.45 | V | |||
All digital pins, IOL = –2 mA, IOVDD 3.3V operation | 0.4 | ||||||
VOH | High-level digital output voltage | All digital pins, IOH = 2 mA, IOVDD 1.8V operation | IOVDD – 0.45 | V | |||
All digital pins, IOH = 2 mA, IOVDD 3.3V operation | 2.4 | ||||||
IIL | Input logic-low leakage for digital inputs | All digital pins, Input = 0V | –5 | 0.1 | 5 | µA | |
IIH | Input logic-high leakage for digital inputs | All digital pins, Input = IOVDD | –5 | 0.1 | 5 | µA | |
CIN | Input capacitance for digital inputs | All digital pins | 5 | pF | |||
RPD | Pulldown resistance for digital I/O pins when asserted on | 20 | kΩ | ||||
TYPICAL SUPPLY CURRENT CONSUMPTION | |||||||
IAVDD | Current consumption in sleep mode or low power mode | All external clocks stopped with MD3 pin grounded, AVDD = 3.3V | 1.37 | mA | |||
IIOVDD | All external clocks stopped with MD3 pin grounded, IOVDD = 3.3V | 0.6 | µA | ||||
IIOVDD | All external clocks stopped with MD3 pin grounded, IOVDD = 1.8V | 0.3 | |||||
IAVDD | Current consumption with ADC 2-channel operating at fS 16kHz, I2S Target Mode, BCLK = 64 × fS | AVDD = 3.3 V | 9.3 | mA | |||
IIOVDD | IOVDD = 3.3 V | 0.05 | |||||
IIOVDD | IOVDD = 1.8 V | 0.02 | |||||
IAVDD | Current consumption with ADC 2-channel operating at fS 48kHz, I2S Target Mode, BCLK = 64 × fS | AVDD = 3.3 V | 12 | mA | |||
IIOVDD | IOVDD = 3.3 V | 0.1 | |||||
IIOVDD | IOVDD = 1.8 V | 0.05 |