JAJSNP9 January 2024 TAA5412-Q1
ADVANCE INFORMATION
Figure 6-21 and Figure 6-22 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 16kHz or 14.7kHz. Table 6-19 lists the specifications for a decimation filter with a 16kHz or 14.7kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.05 | 0.05 | dB | |
Stop-band attenuation | Frequency range is 0.6 × fS to 4 × fS | 80.2 | dB | ||
Frequency range is 4 × fS onwards | 84.7 | ||||
Group delay or latency | Frequency range is 0 to 0.454 × fS | 16.1 | 1/fS |