JAJST68 January 2024 TAC5111-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
t(SCLK) | SCLK period | 40 | ns | |||
tH(SCLK) | SCLK high pulse duration | 18 | ns | |||
tL(SCLK) | SCLK low pulse duration | 18 | ns | |||
tLEAD | Enable lead time | 16 | ns | |||
tTRAIL | Enable trail time | 16 | ns | |||
tDSEQ | Sequential transfer delay | 20 | ns | |||
tSU(PICO) | PICO data setup time | 8 | ns | |||
tHLD(PICO) | PICO data hold time | 8 | ns | |||
tr(SCLK) | SCLK rise time | 10% - 90% rise time | 6 | ns | ||
tf(SCLK) | SCLK fall time | 90% - 10% fall time | 6 | ns |