JAJST67 January 2024 TAC5112-Q1
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
XC5112WQRTVRQ1 | WQFN | RTV | 32 | 3000 | 330.0 | 12.4 | 5.30 | 5.30 | 1.10 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
XC5112WQRTVRQ1 | WQFN | RTV | 32 | 3000 | 367.0 | 367.0 | 35.0 |