JAJSNO1A December 2023 – January 2025 TAC5112
PRODUCTION DATA
Along with the digital volume control, this device also provides programmable channel gain calibration. The gain of each channel can be finely calibrated or adjusted in steps of 0.1dB for a range of –0.8dB to 0.7dB gain error. This adjustment is useful when trying to match the gain across channels resulting from external components and microphone sensitivity. This feature, in combination with the regular digital volume control, allows the gains across all channels to be matched for a wide gain error range with a resolution of 0.1dB. Table 7-45 shows the programmable options available for the channel gain calibration.
P0_R83_D[7:4] : ADC_CH1_FGAIN[3:0] | CHANNEL GAIN CALIBRATION SETTING FOR INPUT CHANNEL 1 |
---|---|
0000 = 0d | Input channel 1 gain calibration is set to –0.8dB |
0001 = 1d | Input channel 1 gain calibration is set to –0.7dB |
… | … |
1000 = 8d (default) | Input channel 1 gain calibration is set to 0dB |
… | … |
1110 = 14d | Input channel 1 gain calibration is set to 0.6dB |
1111 = 15d | Input channel 1 gain calibration is set to 0.7dB |
Similarly, the channel gain calibration setting for input channel 2 to channel 4 can be configured using the ADC_CH2_CFG3 (P0_R88) to ADC_CH4_CFG3 (P0_R96) register bits, respectively.