JAJSNO6 December 2023 TAC5142
ADVANCE INFORMATION
The device wakes up in active mode when AVDD and IOVDD are available. Configure all hardware control pins (MD0, MD1, MD2, MD3, MD4 and MD5) for the device desired mode of operation before enabling clocks for the device.
In active mode, when the audio clocks are available, the device automatically powers up all ADC and DAC channels and starts transmitting and playing data over the audio serial interface. If the clocks are stopped, then the device auto powers down the ADC and DAC channels.