JAJSNO6A December 2023 – November 2024 TAC5142
PRODUCTION DATA
Digital audio data flows between the host processor and the TAC5142 on the digital audio serial interface (ASI), or audio bus. This highly flexible ASI bus can be operated in target or controller mode through pin control. The ASI supports TDM mode for multi-channel operation, I2S, and Left-Justified (LJ) bus protocols. The data is in MSB-first, two's-complement pulse code modulation (PCM) format, with pin-selectable word-length configuration.
The device supports an audio bus controller or target mode of operation using the hardware pin MD0. In target mode, FSYNC and BCLK work as input pins whereas in controller mode, FSYNC and BCLK work as output pins generated by the device. Table 7-2 shows the controller and target mode selection using the MD0 pin.
| MD0 | CONTROLLER AND TARGET SELECTION |
|---|---|
| Short to Ground | Target I2S Mode |
| Short to Ground with 4.7K Ohms | Target TDM Mode |
| Short to AVDD | Controller I2S Mode |
| Short to AVDD with 4.7K Ohms | Controller TDM Mode |
| Short to AVDD with 22K Ohms | Target LJ Mode |
In Target mode of operation, the word length for the audio serial interface (ASI) in TAC5142 can be selected through MD1 and MD2 Pins. The TAC5142 also supports 1.8V AVDD operation in target mode with 32-bit word length. Table 7-3 shows the configuration table for setting the word length, AVDD supply voltage, and decimation/interpolation filter type applicable in Target Mode. In controller mode, a fixed word length of 32-bits is supported, the decimation/interpolation filters are configured in the linear phase and the MD1 and MD2 Pins control the system clock configuration described in Table 7-9.
| MD2 | MD1 | WORD LENGTH, SUPPLY MODE, AND DECIMATION/INTERPOLATION FILTER SELECTION (Valid for Target Mode only) |
|---|---|---|
| Low | Low | AVDD=3.3V, Word Length=32, Linear-phase Filter |
| Low | High | AVDD=1.8V, Word Length=32, Linear-phase Filter |
| High | Low | AVDD=3.3V, Word Length=24, Linear-phase Filter |
| High | High | AVDD=3.3V, Word Length=32, Low-latency phase Filter |
The TAC5142 offers slot configuration for target TDM mode of operation. This can be selected through MD3 pin when MD0 is configured in target TDM mode. Table 7-4 shows the slots selected in Target TDM mode of operation based on the MD3 pin. For options on MD3 in other modes of operation, refer to Table 7-1.
| MD3 | ADC SLOTS | DAC SLOTS |
|---|---|---|
| Low | ADC Data on Slot 0 and 1 | DAC Data on Slot 0 and 1 |
| High | ADC Data on Slot 2 and 3 | DAC Data on Slot 2 and 3 |