JAJSNO6A December 2023 – November 2024 TAC5142
PRODUCTION DATA
The TAC5142 ADC signal chain is comprised of very low-noise, high-performance, and low-power analog blocks and configurable digital processing blocks. Figure 7-13 shows a conceptual block diagram for the TAC5142 that highlights the key components of the record-path signal chain.
The high performance and flexibility combined with a compact package make the device optimized for a variety of end-equipments and applications that require multichannel audio capture. The ADC architecture has inherent antialias filtering with a high rejection of out-of-band frequency noise around multiple modulator frequency components. Therefore, the device prevents noise from aliasing into the audio band during ADC sampling. Further on in the signal chain, an integrated, high-performance multi-stage digital decimation filter sharply cuts off any out-of-band frequency noise with high stop-band attenuation followed by a high-pass filter (HPF) with configurable cut-off frequency described further. The TAC5142 supports sample rates of up to 192kHz in both controller and target mode of operation.