JAJSNO6 December 2023 TAC5142
ADVANCE INFORMATION
Table 9-1 lists the design parameters for this application.
PARAMETER | VALUE |
---|---|
AVDD | 3.3 V |
IOVDD | 1.2 V or 1.8 V or 3.3 V |
AVDD supply current consumption | TBD |
IOVDD supply current consumption | TBD |
Maximum MICBIAS current | 5 mA |
Load on OUT1M, OUT1P, OUT2M, OUT2P | >600 ohms |