JAJSNO6A December 2023 – November 2024 TAC5142
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
t(BCLK) | BCLK period | IOVDD = 1.8V | 80 | ns | ||
IOVDD = 3.3V | 40 | |||||
tH(BCLK) | BCLK high pulse duration(1) | IOVDD = 1.8V | 36 | ns | ||
IOVDD = 3.3V | 18 | |||||
tL(BCLK) | BCLK low pulse duration(1) | IOVDD = 1.8V | 36 | ns | ||
IOVDD = 3.3V | 18 | |||||
tSU(FSYNC) | FSYNC setup time | IOVDD = 1.8V | 8 | ns | ||
IOVDD = 3.3V | 8 | |||||
tHLD(FSYNC) | FSYNC hold time | IOVDD = 1.8V | 8 | ns | ||
IOVDD = 3.3V | 8 | |||||
tSU(DIN) | DIN setup time | IOVDD = 1.8V | 8 | ns | ||
IOVDD = 3.3V | 8 | |||||
tHLD(DIN) | DIN hold time | IOVDD = 1.8V | 16 | ns | ||
IOVDD = 3.3V | 8 | |||||
tr(BCLK) | BCLK rise time | 10% - 90% rise time, IOVDD = 1.8V | 10 | ns | ||
10% - 90% rise time, IOVDD = 3.3V | 10 | |||||
tf(BCLK) | BCLK fall time | 90% - 10% fall time, IOVDD = 1.8V | 10 | ns | ||
90% - 10% fall time, IOVDD = 3.3V | 10 |