JAJST74 January 2024 TAC5212-Q1
ADVANCE INFORMATION
FEATURE | TAC5212 | TAC5112 | TAC5211 | TAC5111 | TAC5242 | TAC5142 |
---|---|---|---|---|---|---|
Control interface | I2C or SPI | Pin control | ||||
Digital audio serial interface | TDM or I2S or left-justified (LJ) | TDM or I2S | ||||
Audio ADC channel | 2 | 1 | 2 | |||
Digital microphone channel | 4 | 2 | Not available (N/A) | |||
Programmable MICBIAS voltage | Yes | Yes (Fixed Voltage) | ||||
ADC Dynamic range | 118dB | 100dB | 118dB | 100dB | 118dB | 100dB |
Audio DAC Channel | 2 | 1 | 2 | |||
DAC Dynamic Range | 119dB | 106dB | 119dB | 106dB | 119dB | 106dB |
Compatibility | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | Pin-to-pin, package, drop-in replacements of each other | |||
Package | QFN , 28-pin, 4.00mm × 4.00mm (0.5mm pitch) |