JAJST74 January 2024 TAC5212-Q1
ADVANCE INFORMATION
The TAC5212-Q1 is from a scalable family of devices. As part of the extended family of devices, the TAC5212-Q1 consists of a high-performance, low-power, flexible, mono/stereo, audio analog-to-digital converter (ADC) and audio digital-to-analog converter (DAC) with extensive feature integration. This device is intended for automotive applications such as ruggedized communication equipment, IP network cameras, Professional Audio, and multimedia applications. The high dynamic range of this device enables far-field audio recording with high fidelity. This device integrates a host of features that reduce cost, board space, and power consumption in space-constrained system designs. Package, performance, and compatible configuration registers across extended families make this device well-suited for scalable system designs.
The TAC5212-Q1 consists of the following blocks:
Communication to the TAC5212-Q1 for configuring the control registers is supported using an I2C and SPI interface. The device supports a highly flexible audio serial interface [time-division multiplexing (TDM), I2S, or left-justified (LJ)] to transmit audio data seamlessly in the system across devices.