JAJST74 January 2024 TAC5212-Q1
ADVANCE INFORMATION
Figure 7-34 and Figure 7-35 respectively show the magnitude response and the pass-band ripple for an interpolation filter with a sampling rate of 16kHz or 14.7kHz. Table 7-35 lists the specifications for an interpolation filter with a 16kHz or 14.7-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.454 × fS | –0.17 | 0.03 | dB | |
Stop-band attenuation | Frequency range is 0.6 × fS to 4 × fS | 80.4 | dB | ||
Frequency range is 4 × fS to 7.43 × fS | 86.9 | ||||
Group delay or latency | Frequency range is 0 to 0.454 × fS | 16.0 | 1/fS |