SLASF36A January 2024 – December 2024 TAC5311-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ta(POCI) | POCI access time | IOVDD = 1.8V or 1.2V | 18 | ns | ||
IOVDD = 3.3V | 14 | |||||
td(POCI) | SCLK to POCI delay | 50% of SCLK to 50% of POCI, IOVDD = 1.8V | 19 | ns | ||
50% of SCLK to 50% of POCI, IOVDD = 3.3V | 15 | |||||
tdis(POCI) | POCI disable time | IOVDD = 1.8V | 18 | ns | ||
IOVDD = 3.3V | 14 |