SLASF36A January 2024 – December 2024 TAC5311-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(DOUT-BCLK) | BCLK to DOUT delay | 50% of BCLK to 50% of DOUT, IOVDD = 1.8V or 1.2V | 18 | ns | ||
50% of BCLK to 50% of DOUT, IOVDD = 3.3V | 14 | |||||
td(DOUT-FSYNC) | FSYNC to DOUT delay in TDM or LJ mode (for MSB data with TX_OFFSET = 0) | 50% of FSYNC to 50% of DOUT, IOVDD = 1.8V or 1.2V | 18 | ns | ||
50% of FSYNC to 50% of DOUT, IOVDD = 3.3V | 14 | |||||
f(BCLK) | BCLK output clock frequency; controller mode(1) | 24.576 | MHz | |||
tH(BCLK) | BCLK high pulse duration; controller mode | IOVDD = 1.8V or 1.2V | 14 | ns | ||
IOVDD = 3.3V | 14 | |||||
tL(BCLK) | BCLK low pulse duration; controller mode | IOVDD = 1.8V or 1.2V | 14 | ns | ||
IOVDD = 3.3V | 14 | |||||
td(FSYNC) | BCLK to FSYNC delay; controller mode | 50% of BCLK to 50% of FSYNC, IOVDD = 1.8V or 1.2V | 18 | ns | ||
50% of BCLK to 50% of FSYNC, IOVDD = 3.3V | 14 | |||||
tr(BCLK) | BCLK rise time; controller mode | 10% - 90% rise time, IOVDD = 1.8V or 1.2V | 10 | ns | ||
10% - 90% rise time, IOVDD = 3.3V | 10 | |||||
tf(BCLK) | BCLK fall time; controller mode | 90% - 10% fall time, IOVDD = 1.8V | 8 | ns | ||
90% - 10% fall time, IOVDD = 3.3V | 8 |