JAJSNP6 January 2024 TAC5312-Q1
ADVANCE INFORMATION
Figure 6-46 and Figure 6-47 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 384kHz or 352.8kHz. Table 6-36 lists the specifications for a decimation filter with an 384kHz or 352.8kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.227 × fS | –0.07 | 0.07 | dB | |
Stop-band attenuation | Frequency range is 0.391 × fS to 2 × fS | 79.7 | dB | ||
Frequency range is 2 × fS onwards | 89.3 | ||||
Group delay or latency | Frequency range is 0 to 0.212 × fS | 11.45 | 1/fS |