JAJSNP6 January 2024 TAC5312-Q1
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER | ||||||
AVDD(1) | Analog supply voltage to AVSS AVDD-3.3V Operation | 3.0 | 3.3 | 3.6 | V | |
BSTVDD | Boost converter supply voltage to VSS (thermal pad) | 3.0 | 3.3 | 3.6 | V | |
IOVDD | IO supply voltage to VSS (thermal pad) - IOVDD 3.3-V operation | 3.0 | 3.3 | 3.6 | V | |
IO supply voltage to VSS (thermal pad) - IOVDD 1.8-V operation | 1.65 | 1.8 | 1.95 | |||
IOVDD | IO supply voltage to VSS (thermal pad) - IOVDD 1.2-V operation | 1.08 | 1.2 | 1.32 | V | |
BSTOUT | BSTOUT supply voltage to VSS in external HVDD Mode (thermal pad) | 5.6 | 9 | 12 | V | |
INPUTS | ||||||
VBAT_IN | VBAT_IN input pin voltage to AVSS | 0 | 12.6 | 18 | V | |
INxx | Analog input pins voltage to AVSS for line-in recording | 0 | 14.2 | V | ||
Analog input pins voltage to AVSS for microphone recording | 0.1 | MICBIAS – 0.1 | V | |||
Analog input pins voltage to AVSS during short to VBAT_IN | VBAT_IN | V | ||||
Digital input pins(except ADDRA, GPO1A, GPI1A, GPI2A) voltage to VSS (thermal pad) | 0 | IOVDD | V | |||
Digital input pins(ADDRA, GPO1A, GPI1A, GPI2A ) w.r.t AVSS | 0 | AVDD | V | |||
TEMPERATURE | ||||||
TA | Operating ambient temperature | –40 | 125 | °C | ||
OTHERS | ||||||
GPIOx or GPIx (used as MCLK input) clock frequency | 36.864(2) | MHz | ||||
Cb | SCL and SDA bus capacitance for I2C interface supports standard-mode and fast-mode |
400 | pF | |||
SCL and SDA bus capacitance for I2C interface supports fast-mode plus | 550 | |||||
CL | Digital output load capacitance | 20 | 50 | pF | ||
Boost converter inductor for TBD clocking mode | TBD | µH |