JAJSNP5 January 2024 TAC5411-Q1
ADVANCE INFORMATION
Figure 6-46 and Figure 6-47 respectively show the magnitude response and the pass-band ripple for an interpolation filter with a sampling rate of 384kHz or 352.8kHz. Table 6-36 lists the specifications for an interpolation filter with a 384kHz or 352.8kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.245 × fS | –0.03 | 0.67 | dB | |
Stop-band attenuation | Frequency range is 0.391 × fS to 1.61 × fS | 77.6 | dB | ||
Group delay or latency | Frequency range is 0 to 0.212 × fS | 10.7 | 1/fS |